Publish your products
HAFELE Sense Series - Warming Drawer 495.34.508

HAFELE Sense Series - Warming Drawer 495.34.508

Technical specification
  • Unique ref.hafele-sense-series-warming-drawer-49534508
  • Product familyOven
  • Product groupBuilt-In-Multifunction
  • TypeObject (single object)
  • Date of publishing2025-10-06
  • Edition number1
  • Height (mm)548
  • Width (mm)594
  • Depth (mm)128
Related
  • Material mainStainless steel
  • Material secondaryBlack glass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Other Appliances
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit