Publish your products
HAFELE Starke Series - Pull-out Basket For Hinged Door 495.35.14X

HAFELE Starke Series - Pull-out Basket For Hinged Door 495.35.14X

Technical specification
  • Unique ref.hafele-starke-series-pull-out-basket-for-hinged-door-4953514x
  • Product familyKitchen
  • Product group Cabinets Pull-Out
  • TypeObject (single object)
  • Date of publishing2025-10-06
  • Edition number1
  • Height (mm)142
  • Width (mm)505
  • Depth (mm)459
Related
  • Material mainStainless steel
  • Material secondaryTempered glass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Appliances
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit