Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/b091615f-7e37-4d12-952e-4e4ea3fb47e4
Home
Categories
Kitchen
Appliances
HAFELE Starke Series - Pull-out Pantry 495.35.353
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Starke Series - Pull-out Pantry 495.35.353
Download
Technical specification
Technical specification
Unique ref.
hafele-starke-series-pull-out-pantry-49535353
Product family
Kitchen
Product group
Cabinets Pull-Out
Type
Object (single object)
Date of publishing
2025-10-06
Edition number
1
Height (mm)
88
Width (mm)
342
Depth (mm)
284
Related
Related
Material main
Stainless steel
Material secondary
Tempered glass
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Similar products
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Hygiene Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download