Publish your products
HAFELE Built In Hob Hood Crotone Paltino

HAFELE Built In Hob Hood Crotone Paltino

HAFELE_Built-In-Hob-Hood_Crotone-Paltino _495.06.398
Specification
  • • 4 Cooking zones: Front 210 x 191 mm (1,600/1,850 W) - Powerbooster Rear 210 x 191 mm (2,100/3,000 W) - Powerbooster Bridge zone (3700 W), Left & right power function limitation: 2,500/3,000/3,500/3,700 W • Touch control, 9 Stages power setting • Safety lock, Timer 1-99 minutes • Automatic pan detection, Residual heat indicator • Countdown • Overflow safety device • Automatic power off
Technical specification
  • Unique ref.HAFELE_Built-In-Hob-Hood_Crotone-Paltino
  • Product familyHob-Hood
  • Product groupBuilt-In
  • TypeObject (single object)
  • Date of publishing2024-05-27
  • Edition number1
  • Height (mm)55
  • Width (mm)770
  • Depth (mm)515
Related
  • Material mainGlass
  • Manufactured inThailand
Classification
  • BIMobject CategoryKitchen - Appliances
  • OmniClass Number23-21 23 23
  • OmniClass TitleResidential Food Cooking Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit