Publish your products
HAFELE Rinsing spray  589.25.991

HAFELE Rinsing spray 589.25.991

4.6 out of 5 stars4.6(5 reviews)
HAFELE Rinsing spray 589.25.991
Technical specification
  • Unique ref.HAFELE_Rinsing_spray_589-25-991
  • Product familySanitary
  • Product groupRinsing Spray
  • TypeObject (single object)
  • Date of publishing2020-11-26
  • Edition number1
  • Height (mm)124.5
  • Width (mm)56
  • Depth (mm)25
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Other

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit