Publish your products
HAFELE TV and Hi-Fi Fittings Electric Lift System Load Bearing Capacity 65 kg ±210° Manually Rotating

HAFELE TV and Hi-Fi Fittings Electric Lift System Load Bearing Capacity 65 kg ±210° Manually Rotating

421.68.205 EL.LIFT SYSTEM TRAVEL 635/680X250MM

421.68.206 EL.LIFT SYSTEM TRAVEL 965/680X250MM

Specification
  • - Suitable for: Flat screens - VESA standard: Universal - Lift: 635 or 965 mm - Distance: Between rear panel and TV: 117 mm - Power cable: 220 - 240 V/ 50 - 60 Hz - Version: Socket with automatic shutdown for TV, flap deflector, removable - Material: Sheet steel - Finish: Powder coated graphite black, RAL 9011
Technical specification
  • Unique ref.HAFELE_TV-and-Hi-Fi-Fittings_Electric-Lift-System_Load-Bearing-Capacity-65kg_210-Manually-Rotating
  • Product familyTV and Hi-Fi Fittings
  • Product groupElectric Lift System
  • TypeObject (single object)
  • Date of publishing2022-08-10
  • Edition number1
  • Width (mm)680
  • Depth (mm)250
Related
  • Material mainSteel
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryElectrical - Controls
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit