Unique ref.: | boutankers-8_8-P |
---|---|
Brand: | Hakron |
Product family: | boutankers |
Product group: | boutankers-P |
Width (mm): | 16 |
Height (mm): | 36 |
Depth (mm): | 16 |
Date of publishing: | 2017-05-10 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.hakron.eu/bim.php?searchtxt= Boutankers |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/hakron/product/boutankers-8_8-p
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Netherlands |
Manufactured in: | Netherlands |
Weight Net (Kg): | 0.08 |
BIMobject Category: | Building Materials - Reinforcement |
---|---|
IFC classification: | Object |
Uniclass 1.4 Code: | JE3 |
Uniclass 1.4 Description: | Reinforcement |
Uniclass 2.0 Code: | PR-97-72 |
Uniclass 2.0 Description: | Reinforcement |
Uniclass 2015 Code: | Pr_20_96_71 |
Uniclass 2015 Description: | Reinforcement |
NBS Reference Code: | 97-72 |
NBS Reference Description: | Reinforcement |
CSI MasterFormat 2014 Code: | 03 21 00 |
CSI MasterFormat 2014 Title: | Reinforcement Bars |
OmniClass Number: | 23-13 31 21 11 21 |
OmniClass Title: | Reinforcement Accessories |
BIMobject®