Unique ref.: | 04771000 |
---|---|
Brand: | hansgrohe |
Product family: | Joleena |
Product group: | Faucets |
Width (inches): | 2.36 |
Height (inches): | 7.79 |
Depth (inches): | 7.16 |
Date of publishing: | 2020-11-02 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--04771000 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--04771000 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--04771000 |
Instruction video: | |
GTIN code: | 4059625196823 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/hansgrohe/product/04771000
Material main: | Chrome |
---|---|
Material secondary: | Chrome |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Lbs): | 1.9 |
BIMobject Category: | Sanitary - Taps & Mixers |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2.0 Code: | PR-35-06-82 |
Uniclass 2.0 Description: | Shower Mixers |
Uniclass 2015 Code: | Pr_40_20_87_98 |
Uniclass 2015 Description: | Washbasin taps |
NBS Reference Code: | 35-06-82 |
NBS Reference Description: | Shower Mixers |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
CSI UniFormat II Code: | D2020 |
CSI UniFormat II Title: | Domestic Water Distribution |
Name | Value |
---|---|
Flow Rate | 1.1887 gpm |
Lever | Single lever basin mixer 100 with lever handle |
Material | Chrome |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Chrome |
BIMobject®