Publish your products
13349XXX Ecostat Element Bath thermostat for exposed installation 150cc Nordic
13349XXX Ecostat Element Bath thermostat for exposed installation 150cc Nordic
13349XXX Ecostat Element Bath thermostat for exposed installation 150cc Nordic
    hansgrohe

    13349XXX Ecostat Element Bath thermostat for exposed installation 150cc Nordic

    Ecostat Element Bath thermostat for exposed installation 150cc Nordic
    Specification
    • Surfaces:

      - 13349000 Chrome

      Specification:

      • projection 152 mm
      • 2 functions
      • temperature and water flow control
      • thermostat cartridge
      • spray type spout: normal spray
      • maximum flow rate at 3 bar: 17 l/min
      • flow rate for bath spout at 3 bar: 17 l/min
      • flow rate of hand shower at 3 bar: 13 l/min
      • min. operating pressure: 1 bar
      • max. operating pressure: 10 bar
      • Safety stop at 40 °C
      • temperature limitation adjustable
      • non-return valve
      • protected against backflow, according to DIN EN 1717
      • material handles: metal
      • connection dimension: DN20
      • connection type: G ¾
      • centre distance: 150 mm
      • dirt filter included
      • includes optional accessory to limit total flow to 7,6 l/min where required

    Technical specification
    • Unique ref.13349XXX
    • Product familyBath thermostat
    • Product groupEcostat Element
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    • Height (mm)38
    • Width (mm)310
    • Depth (mm)163
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.71
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit