Publish your products
24337CHN hansgrohe Shower arm E 39 cm
24337CHN hansgrohe Shower arm E 39 cm
    hansgrohe

    24337CHN hansgrohe Shower arm E 39 cm

    hansgrohe Shower arm E 39 cm
    Specification
    • Surfaces: - 24337007 Chrome - 24337147 Brushed Bronze - 24337347 Brushed Black Chrome - 24337677 Matt Black - 24337707 Matt White - 24337997 Polished Gold Optic Specification: • length: 390 mm • installation type: exposed installation • material: brass/ plastic • connection type: G ½
    Technical specification
    • Unique ref.24337CHN
    • Product familyShower arms
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    • Height (mm)80
    • Width (mm)80
    • Depth (mm)438
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.73
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China