Publish your products
24338CHN hansgrohe Ceiling connector E 10 cm
24338CHN hansgrohe Ceiling connector E 10 cm
    hansgrohe

    24338CHN hansgrohe Ceiling connector E 10 cm

    hansgrohe Ceiling connector E 10 cm
    Specification
    • Surfaces: - 24338007 Chrome - 24338147 Brushed Bronze - 24338347 Brushed Black Chrome - 24338677 Matt Black - 24338707 Matt White - 24338997 Polished Gold Optic Specification: • length: 100 mm • installation type: concealed installation • material: brass/ plastic • connection type: G ½ • ceiling connector not extendable, ceiling connector not shortenable
    Technical specification
    • Unique ref.24338CHN
    • Product familyShower arms
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2023-03-13
    • Edition number1
    • Height (mm)123
    • Width (mm)80
    • Depth (mm)80
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China