Publish your products
24512USA Raindance Alive Select S Hand shower 125 3jet 1.75 GPM
24512USA Raindance Alive Select S Hand shower 125 3jet 1.75 GPM
24512USA Raindance Alive Select S Hand shower 125 3jet 1.75 GPM
24512USA Raindance Alive Select S Hand shower 125 3jet 1.75 GPM
24512USA Raindance Alive Select S Hand shower 125 3jet 1.75 GPM
    hansgrohe

    24512USA Raindance Alive Select S Hand shower 125 3jet 1.75 GPM

    Raindance Alive Select S Hand shower 125 3jet 1.75 

    Specification
    • Surfaces: - 24512001 Chrome - 24512141 Brushed Bronze - 24512671 Matt Black - 24512821 Brushed Nickel Specification: • shower head size: 125 mm • spray type: RainAir, PowderRain, Massage spray • convenient spray selection via Select button • spray disc surface: graphite • QuickClean: Limescale deposits can simply be rubbed off with your finger • maximum flow rate at 3 bar: 6,7 l/min • design cover conceals the nozzles • design cover can be removed easily and without tools for cleaning • design cover surface: graphite • with internal water conduction • rinseable filter washer • connection thread: G ½ • suitable for continous flow water heaters
    Technical specification
    • Unique ref.24512USA
    • Product familyHand showers
    • Product groupRaindance Alive Select S
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (inches)234
    • Width (inches)125
    • Depth (inches)35
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.79
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit