Publish your products
Croma Showerpipe 150 1jet Green 2 GPM with thermostat
Croma Showerpipe 150 1jet Green 2 GPM with thermostat
    hansgrohe

    Croma Showerpipe 150 1jet Green 2 GPM with thermostat

    Croma Showerpipe 150 1jet Green 2.0 GPM with thermostat
    Specification
    • Surfaces: - 27169001 Chrome - 27169821 Brushed Nickel Specification: • overhead shower Raindance S 150 GREEN 1-Jet • shower head size overhead shower: 150 mm • spray type overhead shower: RainAir • ball-joint: overhead shower angle adjustable • grey spray disc • maximum flow rate at 3 bar: 7,6 l/min • flow rate of hand shower at 3 bar: 6,8 l/min • flow rate RainAir spray (at 3 bar): 7,6 l/min • height-adjustable hand shower holder • shower arm length overhead shower: 270 mm • thermostat Ecostat S • safety lock at 38°C • adjustable hot water limitation • outlets controlled via turning handle • will not run two outlets at same time • mounting type: exposed installation • connection thread NPT ½ • centre distance 150 mm
    Technical specification
    • Unique ref.27169001
    • Product familyShowerpipes with thermostat
    • Product groupCroma
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)44.63
    • Width (mm)11.18
    • Depth (mm)14.63
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.3
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit