Publish your products
hansgrohe Shower holder Porter E
hansgrohe Shower holder Porter E
    hansgrohe

    hansgrohe Shower holder Porter E

    hansgrohe Shower holder Porter E
    Specification
    • Surfaces: - 28387001 Chrome - 28387141 Brushed Bronze - 28387341 Brushed Black Chrome - 28387671 Matt Black - 28387701 Matt White - 28387821 Brushed Nickel Specification: • fixed holding position • for hoses with conical nut • material: metal
    Technical specification
    • Unique ref.28387821
    • Product familyShower support
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)30
    • Width (mm)48
    • Depth (mm)78
    Related
    • Material mainChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)222
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010132
    • ETIM NameHand shower holder
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States