Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/3867badf-29f5-4903-88e9-9d5b6e1e1c0b
Home
Categories
Plumbing
Other
hansgrohe POE BWF 52-S backwash filter
Unavailable in United States
hansgrohe
Follow
hansgrohe POE BWF 52-S backwash filter
hansgrohe POE BWF 52-S backwash filter
Download
Specification
Specification
Surfaces: - 40913007 n.a. Specification: • with pressure reduction valve • 2-in-1 coupling function for backwashing and pressure reduction valve setting • 360 degrees routing and quick change function for easy preinstalltion • mesh size/filter membrane size: 40 μm • connection dimension: DN20 • flow rate (at 1.1 bar): 2.3 m³/h • point of entry
Technical specification
Technical specification
Unique ref.
40913007
Product family
Filtration
Product group
hansgrohe
Type
Object (single object)
Date of publishing
2022-11-23
Edition number
1
Links
Links
Product url
https://www.hansgrohe.com.cn/articledetail--40913007
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
1.2
Classification
Classification
BIMobject Category
Plumbing - Other
IFC classification
Sanitary Terminal
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
CSI MasterFormat 2014 Code
12 58 00
CSI MasterFormat 2014 Title
Residential Furniture
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
China
Similar products
hansgrohe
RainDrain Point Complete set point drain 150/150 Nordics
Download
hansgrohe
RainDrain Flex Linear shower drain 90 cm cuttable for free mounting
Download
hansgrohe
RainDrain Installation set 1000 for shower drains finish sets
Download
hansgrohe
RainDrain Original Finish set shower drain 800
4.2
(
6
)
Download
hansgrohe
RainDrain Match Finish set shower drain 600 with height adjustable frame
Download
hansgrohe
RainDrain Match Finish set shower drain 1500 with height adjustable frame
Download