Publish your products
41761CHN AddStoris S Corner basket
41761CHN AddStoris S Corner basket
41761CHN AddStoris S Corner basket
41761CHN AddStoris S Corner basket
41761CHN AddStoris S Corner basket
    hansgrohe

    41761CHN AddStoris S Corner basket

    AddStoris S Corner basket
    Specification
    • Surfaces:

      -41762007 Chrome

      -41762147 Brushed Bronze

      -41762677 Matt Black

      -41762707 Matt White

      Specification:

      • wall-mounted

      • holder material: metal

      • with mounting material

      • concealed fastening

      • diameter drill hole: 6 mm

    Technical specification
    • Unique ref.41761CHN
    • Product familyAddStoris
    • Product groupSoap dishes /-basket
    • TypeBuilding Material
    • Date of publishing2026-11-20
    • Edition number1
    • Height (mm)17
    • Width (mm)302
    • Depth (mm)154
    Related
    • Designed inGermany
    • Weight Net (Kg)1.12
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010557
    • ETIM NameSoap holder
    • Uniclass 2015 CodePr_40_20_76_82
    • Uniclass 2015 DescriptionSoap dishes
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 29 11
    • OmniClass TitleHand Soap Holders

    Region availability

    Asia
    China