Publish your products
41764CHN AddStoris S Grab bar
41764CHN AddStoris S Grab bar
41764CHN AddStoris S Grab bar
41764CHN AddStoris S Grab bar
    hansgrohe

    41764CHN AddStoris S Grab bar

    AddStoris S Grab bar
    Specification
    • Surfaces:

      -41764007 Chrome

      -41764147 Brushed Bronze

      -41764677 Matt Black

      -41764707 Matt White

      Specification:

      • wall-mounted

      • material: metal

      • holder material: metal

      • length: 340 mm

      • with mounting material

      • concealed fastening

      • drilling distance: 306 mm

      • diameter drill hole: 6 mm

    Technical specification
    • Unique ref.41764CHN
    • Product familyGrab bars
    • Product groupAddStoris S
    • TypeBuilding Material
    • Date of publishing2026-11-20
    • Edition number1
    • Height (mm)45
    • Width (mm)340
    • Depth (mm)74
    Related
    • Designed inGermany
    • Weight Net (Kg)0.91
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC011028
    • ETIM NameGrab handle/rail disabled sanitary
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars

    Region availability

    Asia
    China