Publish your products
41782CHN AddStoris S Toilet brush holder wall-mounted
41782CHN AddStoris S Toilet brush holder wall-mounted
41782CHN AddStoris S Toilet brush holder wall-mounted
41782CHN AddStoris S Toilet brush holder wall-mounted
    hansgrohe

    41782CHN AddStoris S Toilet brush holder wall-mounted

    AddStoris S Toilet brush holder wall-mounted
    Specification
    • Surfaces:

      -41782007 Chrome

      -41782147 Brushed Bronze

      -41782677 Matt Black

      -41782707 Matt White

      Specification:

      • wall-mounted

      • material: metal, glass

      • material recess: matt glass

      • with removable insert

      • with mounting material

      • concealed fastening

      • drilling distance: 26 mm

      • diameter drill hole: 6 mm

    Technical specification
    • Unique ref.41782CHN
    • Product familyToilet brush holders
    • Product groupAddStoris S
    • TypeBuilding Material
    • Date of publishing2026-11-20
    • Edition number1
    • Height (mm)165
    • Width (mm)87
    • Depth (mm)109
    Related
    • Designed inGermany
    • Weight Net (Kg)0.97
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010555
    • ETIM NameLavatory brush set
    • Uniclass 2015 CodePr_40_20_76_86
    • Uniclass 2015 DescriptionToilet brush holders
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    Asia
    China