Publish your products
41790CHN - AddStoris Shaving mirror with LED light
41790CHN - AddStoris Shaving mirror with LED light
    hansgrohe

    41790CHN - AddStoris Shaving mirror with LED light

    AddStoris Shaving mirror with LED light
    Specification
    • Surfaces: - 41790007 Chrome - 41790147 Brushed Bronze - 41790347 Brushed Black Chrome - 41790677 Matt Black - 41790707 Matt White - 41790997 Polished Gold Optic Specification: • wall-mounted • cavity socket required for installation • material: metal, mirror glass • material frame: metal • mirror is inclinable • swivelling • enlargement: 3 x magnification • with lighting • illuminant: max. 2 W (21 x 0.08 W / LED) • input voltage:100 - 240 V AC / 50 / 60 Hz • output voltage: 21 V - DC • degree of protection: IP20 • with mounting material • concealed fastening • drilling distance: 48 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.41790CHN
    • Product familyMirrors
    • Product groupAddStoris
    • TypeObject (single object)
    • Date of publishing2026-11-13
    • Edition number1
    • Height (mm)217
    • Width (mm)217
    • Depth (mm)393
    Related
    • Material mainMetal
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurnishing Element
    • ETIM CodeEC010550
    • ETIM NameMirror
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 DescriptionBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia
    China