Publish your products
Built-in sink 410/290 1-hole incl. manual drain kit
Built-in sink 410/290 1-hole incl. manual drain kit
    hansgrohe

    Built-in sink 410/290 1-hole incl. manual drain kit

    S43 S431-F730 Built-in sink 410/290 1-hole incl. manual drain kit
    Specification
    • Surfaces: - 43354807 Stainless Steel Specification: • consists of: built-in sink, manual waste set with siphon • cut-out dimensions: 763 x 413 mm • material: stainless steel • number of bowls: 1 main bowl and 1 additional bowl • predrilled tap hole • cabinet size: 80 cm • type of installation: topmount • position overflow: on the front centered in the bowl • packaging: singlepackaging • corner radius: 15 mm • sink depth: 205 mm
    Technical specification
    • Unique ref.43354CHN
    • Product familySinks
    • Product groupS43
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)205
    • Width (mm)780
    • Depth (mm)430
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7.3
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China

    Similar products