Publish your products
Under-mount sink 660
Under-mount sink 660
    hansgrohe

    Under-mount sink 660

    S71 S719-U660 Under-mount sink 660
    Specification
    • Surfaces: - 43428807 Stainless Steel Specification: • material: stainless steel • number of bowls: 1 main bowl • cabinet size: 80 cm • type of installation: undermount • position overflow: on the right side of the bowl • corner radius: 10 mm • sink depth: 190 mm
    Technical specification
    • Unique ref.43428807
    • Product familySinks
    • Product groupS71
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    • Height (mm)190
    • Width (mm)710
    • Depth (mm)450
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)7.9
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China

    Similar products