Publish your products
Talis E Single lever basin mixer 110 without waste set
Talis E Single lever basin mixer 110 without waste set
    hansgrohe

    Talis E Single lever basin mixer 110 without waste set

    Talis E Single lever basin mixer 110 without waste set
    Specification
    • Surfaces: - 71712003 Chrome - 71712143 Brushed Bronze - 71712673 Matt Black - 71712993 Polished Gold Optic - 71712823 Brushed Nickel Specification: • ComfortZone 110 • projection: 108 mm • spout height: 104 mm • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • connection type: G ½ connections • connection dimension: DN15
    Technical specification
    • Unique ref.71712003
    • Product familyBasin mixers
    • Product groupTalis E
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    • Height (mm)162
    • Width (mm)46
    • Depth (mm)150
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit