Unique ref.: | 72820800 |
---|---|
Brand: | hansgrohe |
Product family: | Talis Select S |
Product group: | Kitchen mixers |
Width (mm): | 121 |
Height (mm): | 339 |
Depth (mm): | 276 |
Date of publishing: | 2016-01-12 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--72820800 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--72820800 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--72820800 |
Instruction video: | |
GTIN code: | 4011097772738 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/hansgrohe/product/72820800
Material main: | |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 2.96 |
BIMobject Category: | Kitchen - Taps & Mixers |
---|---|
IFC classification: | Flow Terminal |
UNSPSC name: | Water and wastewater treatment supply and disposal |
UNSPSC code: | 4710 |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Description: | Mixer taps |
Uniclass 2.0 Code: | SS-55-70 |
Uniclass 2.0 Description: | Water Distribution And Supply Systems |
Uniclass 2015 Code: | Pr_40_20_87 |
Uniclass 2015 Description: | Taps and water supply outlet fittings |
NBS Reference Code: | 55-70 |
NBS Reference Description: | Water Distribution And Supply Systems |
CSI MasterFormat 2014 Code: | 11 30 13.13 |
CSI MasterFormat 2014 Title: | Residential Kitchen Appliances |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
CSI UniFormat II Code: | D2020 |
CSI UniFormat II Title: | Domestic Water Distribution |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 12/2/2016 12:00:00 AM |
Description | Hansgrohe Single lever kitchen mixer 300 |
Name | Hansgrohe Single lever kitchen mixer 300 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Category | Pr_40_20_87 ; Taps and water supply outlet fittings |
Colour | Stainless Steel Optic |
Created By | info@hansgrohe.com |
Created On | 12/2/2016 12:00:00 AM |
Description | Hansgrohe Single lever kitchen mixer 300 |
Features | " · ComfortZone 300 · swivel range adjustable in 3 steps 110°, 150° or 360° · vertical handle position · normal spray · Select button for a comfortable start/stop of the water flow · connection dimension: DN15 · flow rate 10 l/min · ceramic cartridge · connection type: G ⅜ connections · integrated non-return valve · suitable for continuous flow water heaters" |
Manufacturer | Hansgrohe |
Model Reference | 72820800 |
Name | Hansgrohe Single lever kitchen mixer 300 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | 5 |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®