Publish your products
74731USA Zesis S Single lever basin mixer 230 CoolStart for wash bowls without waste set
74731USA Zesis S Single lever basin mixer 230 CoolStart for wash bowls without waste set
74731USA Zesis S Single lever basin mixer 230 CoolStart for wash bowls without waste set
74731USA Zesis S Single lever basin mixer 230 CoolStart for wash bowls without waste set
    hansgrohe

    74731USA Zesis S Single lever basin mixer 230 CoolStart for wash bowls without waste set

    Zesis S Single lever basin mixer 230 CoolStart for wash bowls without waste set
    Specification
    • Surfaces:

      - 74731001 Chrome

      - 74731671 Matt Black

      - 74731821 Brushed Nickel

      - 74731143 Brushed Bronze

      - 74731343 Brushed Black Chrome

      Specification:

      • ComfortZone: 230

      • projection: 178 mm

      • spout height: 9 Inch

      • handle variant: lever handle

      • spray type: normal spray

      • maximum flow rate at 3 bar: 4,4 l/min

      • ceramic cartridge

      • suitable for continuous flow water heaters

      • connection type: G ⅜ hose connections

      • connection dimension: DN15

      • cold water in basic handle position

    Technical specification
    • Unique ref.74731USA
    • Product familyBasin mixers
    • Product groupZesis S
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (inches)300
    • Width (inches)46
    • Depth (inches)200
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)4.13
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011327
    • ETIM NameBuilt-in mixing tap
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit