Publish your products
Vivenis Single lever bath mixer floor-standing
Vivenis Single lever bath mixer floor-standing
    hansgrohe

    Vivenis Single lever bath mixer floor-standing

    Vivenis Single lever bath mixer floor-standing
    Specification
    • Surfaces: - 75445001 Chrome - 75445671 Matt Black - 75445701 Matt White - 75445821 Brushed Nickel Specification: • consists of: single lever bath mixer floor standing, baton hand shower, shower hose, shower holder • 2 functions • spray type mixer: WaterfallStream • spray type hand shower: Rain, Mono • flow rate of hand shower at 3 bar: 6,6 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • non-return valve • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.75445USA
    • Product familyBath mixers
    • Product groupVivenis
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)6.8
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit