Application
The panels join together quickly and simply using a rounded tongue and groove and are secured in place using Harlequin’s proprietary ‘one turn of the key’ latch and lock mechanism. They are easy to transport, store and install making Harlequin Liberty ideal for touring.
Description
Harlequin Liberty HD is a development of our renowned Liberty sprung floor panel system, designed with enhanced durability in mind for more challenging environments. Harlequin Liberty HD is a birch plywood sprung floor panel system featuring shock dampening dual-density elastomer pads, designed for both permanent or portable installation. The panels are coated with a black polymer resin on both sides, featuring a textured, high-grip pattern on the top surface which is high-wear, slip resistant and weatherproof.
Liberty panels are laid in a 'brickwork fashion' onto the sub-floor so that cross joins do not coincide. This offers the same feel and energy return to one or several dancers.
Harlequin Liberty can be used with a variety of Harlequin performance surface options from the Harlequin range of performance vinyls and solid or engineered wood finishes. Edge trims and ramps are available if required.
Features and benefits:
Permanent or portable sprung floor.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Caribbean Netherlands | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Cayman Islands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Collectivity of Saint Martin | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Costa Rica | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Cuba | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Curaçao | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Dominica | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominican Republic | Egypt | Northern Mariana Islands | |
France | Indonesia | El Salvador | Equatorial Guinea | Palau | |
Germany | Iran | Greenland | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Grenada | Eswatini | Pitcairn Islands | |
Greece | Israel | Guadeloupe | Ethiopia | Samoa | |
Guernsey | Japan | Guatemala | Gabon | Solomon Islands | |
Hungary | Jordan | Haiti | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Honduras | Guinea | Tokelau | |
Ireland | Kuwait | Jamaica | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Martinique | Kenya | Tuvalu | |
Italy | Laos | Mexico | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Montserrat | Liberia | Vanuatu | |
Latvia | Macau | Nicaragua | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Panama | Madagascar | ||
Lithuania | Maldives | Puerto Rico | Malawi | ||
Luxembourg | Mongolia | Saint Kitts and Nevis | Mali | ||
Malta | Myanmar (Burma) | Saint Lucia | Mauritania | ||
Moldova | Nepal | Saint Pierre and Miquelon | Mauritius | ||
Monaco | North Korea | Saint Vincent and the Grenadines | Mayotte | ||
Montenegro | Oman | Saint-Barthélemy | Morocco | ||
Netherlands | Pakistan | Sint Maarten | Mozambique | ||
North Macedonia | Palestine | The Bahamas | Namibia | ||
Norway | Philippines | Trinidad and Tobago | Niger | ||
Poland | Qatar | Turks and Caicos Islands | Nigeria | ||
Portugal | Saudi Arabia | U.S. Virgin Islands | Republic of the Congo | ||
Romania | Singapore | Reunion | |||
Russia | South Korea | Rwanda | |||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |