Publish your products
Model 1117.8B ADA Low Profile Dual Chilled Vandal-Resistant Fountain Bundle

Model 1117.8B ADA Low Profile Dual Chilled Vandal-Resistant Fountain Bundle

ADA Low Profile Dual Chilled Vandal-Resistant Fountain Bundle

The Haws 1117.8B ADA vandal-resistant chilled drinking fountain uses patented stainless steel, push-button activated, valve assemblies allowing for front access stream adjustment as well as cartridge and strainer access. This wall mounted fountain offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • Optional 3000 gallon water filter available (model 6480)
  • Only stainless steel valve body that is machined out of solid bar stock
  • 100% lead free waterways
  • Vandal resistant components include the bubblers, buttons, drains and bottom plates
  • Maintenance is made easy with front access to valve adjustment and cartridge replacement
  • Beautiful satin finish resists stains and corrosion
  • 14 gauge Type 304 Stainless Steel design provides a well-constructed sturdy fountain
  • Soft rounded corners prevent from mishaps and other accidents that may occur once the fountain is installed
  • One-piece stamped bowls with low-profile basin make for an aesthetically pleasing and durable design

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1". Note: Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine). These conditions may void warranty. Product Includes:

  • 1117.8: Hi-Lo Fountains
  • HCR8: Remote Chiller
  • MTGFR.LG: In-Wall Fountain Mounting System

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. Please click here for more information.

Certifications

  • CSA Certified
  • ADA Compliant
  • NSF/ANSI/CAN 61-2020 with Q ≤ 1
Specification
  • Model 1117.8B low profile wall-mounted ADA vandal-resistant drinking fountain shall include dual 14 gauge Type 304 stainless steel satin-finish basins with integral 1/4" (.6 cm) thick stainless steel mounting plates, 16 gauge galvanized steel in-wall mounting frame with welded-in heavy-duty 10 gauge mounting plate, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge, in-line strainer and flow adjustment provide 100% lead free waterways, polished chrome-plated brass vandal-resistant bubbler heads, polished chrome-plated brass vandal-resistant waste strainers, vandal-resistant bottom plates, stainless steel satin finish back panel and louvered intrusion-proof grille, and 1-1/4" NPT concealed all cast-brass traps. The refrigeration system is hermetically sealed and delivers a minimum of 8 gph (30.3 L) of water at 50° F (10° C) cooled from 80° F (26.7° C) inlet water at 90° F (32.2° C) ambient. 115 Volts, 60Hz, rated watts: 370, full load amps: 5 FOR INDOOR USE ONLY

Technical specification
  • Unique ref.1117-8b-ada-low-profile-dual-chilled-vandal-resistant-fountain
  • Product familyDrinking Fountains/Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2025-11-28
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States