Publish your products
Model 1211SFV Vandal Resistant Filtered Bottle Filling Station with Single ADA Drinking Fountain Chilled
Model 1211SFV Vandal Resistant Filtered Bottle Filling Station with Single ADA Drinking Fountain Chilled
Model 1211SFV Vandal Resistant Filtered Bottle Filling Station with Single ADA Drinking Fountain Chilled
Model 1211SFV Vandal Resistant Filtered Bottle Filling Station with Single ADA Drinking Fountain Chilled
Model 1211SFV Vandal Resistant Filtered Bottle Filling Station with Single ADA Drinking Fountain Chilled

    Model 1211SFV Vandal Resistant Filtered Bottle Filling Station with Single ADA Drinking Fountain Chilled

    Vandal Resistant Filtered Bottle Filling Station with Single ADA Drinking Fountain Chilled

    The Haws 1211SFV vandal-resistant bottle filling station with single ADA fountain provides chilled filtered water through a durable, tamper-resistant design built for indoor spaces. This single station unit meets ADA accessibility standards and includes concealed fasteners and impact-resistant components for long-lasting security. Certified to ANSI/NSF standards, the 1211SFV is ideal for schools, office buildings, and other high-use indoor facilities. Sensor activated bottle filler allows for hands free operation, and intuitive LED electronic display keeps the user informed with how many plastic bottles have been saved.

    Vandal Resistant Features

    • Stainless Steel Bubbler Head
      • Industry leading Vandal Resistant Anti-Rotational Bubbler Head
    • Push Button Operation
      • Features our industry leading 5874PB, an all-stainless steel valve body machined out of solid stainless steel bar stock
    • Best-in-Class Bottle Filler Sensor
      • Resistant to scratching from knives or razors, abrasion, dirt and regular use buildup

    Filtration

    • Included 6428 filter provides ANSI/NSF certified filtration for Lead/Microplastics/Taste and Odor. Can be upgraded to ANSI/NSF certified PFAS/PFOA 6445 filter.

    Product Features

    • Hands-free sensor operated bottle filler
    • LED illuminated bottle fill area
    • Quick 1.1 GPM fill rate (depending on incoming pressure) for bottle filler
    • Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
    • Energy-saving mode powers down unit after 2 hours of inactivity.
    • Durable, easy to clean 304 stainless steel skin
    • Retrofit installation compatibility over many existing water coolers
    • 100% lead free waterways
    • Unique basin design reduces water splashing and simplifies cleaning
    • Galvanized steel frame
    • Rated for indoor use
    • Designed and assembled in the USA

    CSA certified to comply with NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ’s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity of 8.0 gallon per hour of 50 degree drinking water, based on 80 degree inlet water and 90 degree ambient temperature. FCC and CAN ICES - 3(A)/NMB-3(A). Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.

    Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. 

    Certifications

    • CSA Certified
    • ADA Compliant
    • NSF/ANSI/CAN 61-2020 with Q ≤ 1
    Specification
    • Model 1211SFV vandal resistant, filtered, wall-mounted chilled indoor wall-mount indoor unit with single ADA fountain design in 304 satin-finish stainless steel. Features include vandal-resistant stainless steel anti-rotational bubbler head, model 5874 solid bar stock steel push button, and scratch resistant LED-illuminated bottle filler. Energy-saving mode powers down unit and lights after 2 hours of inactivity; programmable for specific days of the week. Digital LED interface displays status and error codes. Bottle filler drains to waste and auto-purges after 24 hours of non-use.

    Technical specification
    • Unique ref.1211sfv-vandal-resistant-filtered-bottle-filling-station-and-single-ada-drinking-fountain-chilled
    • Product familyDrinking Fountains/Coolers
    • Product groupWall Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit