Publish your products
Mod Deep by HBF
Mod Deep by HBF
Mod Deep by HBF
Mod Deep by HBF
Mod Deep by HBF
    HBF Inc

    Mod Deep by HBF

    4.6 out of 5 stars4.6(35 reviews)

    Inspired by oversized, premium-tier, residential sofas, Mod Deep’s seating experience offers unprecedented comfort. It features generous proportions, and an ultra-comfortable 28¼” seat depth that allows users to “sink in.” Consisting of stand-alone sofas, lounge chairs, ottomans, and sectional components, Mod Deep is configurable in countless ways to create compelling residential-inspired layouts ideal for hospitality and casual lounges.

    Specification
    • SPECIFICATIONS

      • Deep 37.5 depth
      • Fully upholstered
      • Metal base
      • Power or USB-A module option
      • LEVEL® 2 certified
      • Indoor Advantage™ Gold
      • Meets HCWH Healthy Interiors Criteria
      OH ARM
      HEIGHT
      OW WIDTH
      BETWEEN
      ARMS
      OD SEAT
      HEIGHT
      SEAT
      DEPTH
      Mod Deep Lounge Chair 30.50 30.50 40.00 26.75 37.50 16 28.25
      Mod Deep Two-Seater Sofa 30.50 30.50 75.50 62.25 37.50 16 28.25
      Mod Deep Three-Seater Sofa 30.50 30.50 111.00 97.75 37.50 16 28.25
      Mod Deep Armless Lounge Chair 30.50 - 36.00 - 37.50 16 28.25
      Mod Deep Armless Two-Seater Sofa 30.50 - 71.50 - 37.50

      16

      28.25
      Mod Deep Armless Three-Seater Sofa 30.50 - 107.00 - 37.50 16 28.25
      Mod Deep Ottoman 17.50 - 36.00 - 36.00 16 36.00


    Technical specification
    • Unique ref.mod-deep
    • Product familyMOD Deep
    • Product groupMOD Deep
    • TypeObject (single object)
    • Date of publishing2022-09-02
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_29
    • Uniclass 2015 DescriptionFitted chairs, seats and benches
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Canada
    United States