Publish your products
HESCO Terrablock XS Rapidly Deployable Security Barriers
HESCO Terrablock XS Rapidly Deployable Security Barriers
HESCO Terrablock XS Rapidly Deployable Security Barriers
HESCO Terrablock XS Rapidly Deployable Security Barriers
HESCO Terrablock XS Rapidly Deployable Security Barriers
HESCO Terrablock XS Rapidly Deployable Security Barriers
HESCO Terrablock XS Rapidly Deployable Security Barriers
HESCO Terrablock XS Rapidly Deployable Security Barriers
    Hesco

    HESCO Terrablock XS Rapidly Deployable Security Barriers

    TERRABLOCK XS SECURITY BARRIERS

    High security in the harshest conditions

    PERSONALIZED PERIMETER PROTECTION

    TERRABLOCK XS can be easily integrated with pedestrian and vehicle gates to create complete perimeter protection. The combination of a geotextile lined mesh baskets with a welded mesh post and panel system gives you total protection. Local fill material can be used to create a secure and stable barrier. When combined with other TERRABLOCK barriers, you can create a defensive structure that meets your exact requirements.

    XS 3
    height 9'10" (3.00m)
    depth 3'6" (1.06m)
    lenght as required
    hvm rating IWA 14 (40mph)
    fill type - direct fill

    XS 4
    height 13'1" (4.00m)
    depth 3'6" (1.06m)
    lenght as required
    hvm rating IWA 14 (40mph)
    fill type - direct fill


    OPTIONAL ENHANCEMENTS

    • Pedestrian Gate
      Lockable pedestrian date
    • Vehicle Gate
      Controlled vehicle access gate
    • Perimeter Intrusion Detection System (PIDS)
      Motion Sensors and relay to central control points
    • Razor wire/coil
      Intrusion deterrent wire increasing heights 0.8m
    Specification
    • TERRABLOCK XS is an easily deployable, ground mounted security barrier, requiring no digging and no concrete for complete stability and performance, combining traditional deterrents with state of the art detection technology, delivering the best in perimeter security. 
      Available in a range of finishes, including polyester powder coatings, and a choice of beige or green fabric, the XS is highly configurable to specify your requirements.

    Technical specification
    • Unique ref.hesco-terrablock-xs-security-barriers
    • Product familyHESCO
    • Product groupTerrablock
    • TypeObject (single object)
    • Date of publishing2026-03-04
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited Kingdom
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security