Publish your products
MX4S 4″ CONTINUOUS – SURFACE

MX4S 4″ CONTINUOUS – SURFACE

FEATURES

  • Create elegant spaces with a seamless, continuous row of illumination
  • Flat and proud lenses give designers a variety of looks
  • High-performance up to 113 lm/W
  • Linear extrusion contains snap-in light rails for ease of installation and maintenance
  • Versatile MX4 system includes recessed, surface, suspended and in-wall mounting
  • Fully illuminated corner configurations available
  • Diffuse acrylic lens provides uniform illumination for visual comfort
  • Design spaces quickly with the Linear Product Builder
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Available with BIOS® state-of-the-art LED white light circadian solutions
  • Made Right Here® in the USA
Specification
  • Housing

    Extruded aluminum with die-cast end plates.

    Shielding

    Extruded, flat, diffuse acrylic lens.

    Finish

    Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards. L70 >60,000 hours per IES TM-21.

    Mounting

    Surface.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited warranty, see details
Technical specification
  • Unique ref.mx4s-continuous-surface
  • Product familyIndoor Luminaires
  • Product groupLinear and Continuous
  • TypeObject (single object)
  • Date of publishing2025-10-16
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States