Publish your products
VWPV VOLTAIRE ARCHITECTURAL WALL PACK – VERTICAL
VWPV VOLTAIRE ARCHITECTURAL WALL PACK – VERTICAL

    VWPV VOLTAIRE ARCHITECTURAL WALL PACK – VERTICAL

    FEATURES

    • Designed to illuminate sidewalks, entryways, perimeters or facades
    • Intended for use in both uplight and downlight applications
    • Blends seamlessly with a variety of architectural styles.
    • Purposefully modeled to allow runoff of dirt and water for an always-clean appearance
    • Optional battery, photocell, and tamper-resistant screws
    • Precision optics provide multiple distribution options
    • IDA Dark-Sky approved to minimize glare, reduce light trespass and help protect night sky
    • Seven standard finish options and a wide selection of custom colors complement the architectural elements of any outdoor environment
    • Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
    Specification
    • Housing

      Die-cast aluminum enclosure.

      Thermal Management

      Integral die-cast aluminum heatsink and LED assembly provide passive thermal management. Rated -30ºC to 40ºC ambient operating temperature (-20ºC to 40ºC with EM/10WC; 0°C to 35°C with EM/10CEC; 0ºC to 39ºC with EM/4W).

      Optical System

      Precision, injection-molded, refractive acrylic lensing produces standard IES distributions.

      LED Assembly

      ANSI 3000K, 4000K, or 5000K CCT, minimum 70 CRI LEDs.

      LED Driver

      0-10V dimming.

      Electrical

      120-277, 347, and 480 VAC input range; 50-60Hz; power factor >.90; THD <20% at full load. FCC Class A compliant. 10kA/10kV surge protection standard. Quick-disconnect wiring provided. L70 >50,000 hours per IES TM-21.

      Finish

      Super durable polyester powder coat bonded to phosphate-free, multi-stage pretreated metal, meets and exceeds AAMA 2604 specifications for outdoor durability.

      Mounting

      Surface mounts directly over a 4″ maximum outlet box. Must be anchored to adequate structure that can safely support fixture weight (VWPH = 15 lbs, VWPV = 23 lbs).

      Listings

      • cCSAus certified as luminaire suitable for wet locations.
      • FCC Class A compliant.
      • IDA Dark-Sky approved (downlight applications only).
      • RoHS compliant.
      • IP65 rated.
      • Title 24 compliant with OCCWS FSP-311-L_ option.
      • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.vwpv-voltairearchitectural-wallpack-vertical
    • Product familyOutdoor Luminaires
    • Product groupWall Packs
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States