Publish your products
Heymat Entry Mat Tile - Straight Beige (Combination Series)
Heymat Entry Mat Tile - Straight Beige (Combination Series)
Heymat Entry Mat Tile - Straight Beige (Combination Series)
    Heymat

    Heymat Entry Mat Tile - Straight Beige (Combination Series)

    Red Dot Winner 2023: Heymat Entrance Flooring System

    Heymat Entrance Flooring System offers the perfect blend of design and functionality for public and commercial spaces. Our Zen Collection provides three versatile tile variants that can be combined to create countless patterns. This flexibility allows you to tailor each design to your project and building, providing a unique touch to every space. Explore the different motifs and find the ideal one for your project!

    Zen Tile Variants

    • HC (Horizontal & Circle)
    • VC (Vertical & Circle)
    • S (Straight)

    Design + Functionality
    The 3D-pattern and design of our entrance tiles offer superior scraping and absorption capabilities. Mud is guided into the grooves, moisture evaporates quickly, and dust and dirt are effectively trapped in the pile. This ensures that the Zen Collection keeps your surfaces clean and dry, providing an elegant and practical solution for high-traffic areas.

    Sustainability
    The surface (pile) of the Zen tiles are PET, which is made entirely from recycled plastic bottles. The rubber backing comprises 20% recycled materials. Zen’s hard-wearing quality ensures a long lifetime for both the product itself and other flooring in the building.

    Maintenance
    Maintaining the Zen tiles is simple and efficient. Daily cleaning can be easily done with a vacuum cleaner, while a carpet cleaner can be used if needed periodically for deeper cleaning.
    If certain patches become worn, individual tiles can be replaced without the need to remove the entire flooring. This makes Zen a flexible and cost-effective choice, perfect for dynamic and evolving spaces.

    Specification
    • Size: 45x45 cm
      Thickness: 10 mm
      Weight: 1035 g
      Textile: Needle punched 100% recycled PET
      Backing: SBR rubber (20% recycled material)
      User classification: 33 Heavy commercial (EN1307)
      Castor Chair: Intensive use (EN985)
      Sound absorption: 0,15aw (ISO 11654)
      Impact sound reduction: 21 dB (ISO 10140-1)
      Life Cycle Assessment: EPD


      Technical specification
      • Unique ref.heymat-pro-zen-carpet-tile-straight-beige-individual-item-combination-series
      • Product familyFloor
      • Product groupEntrance flooring system
      • TypeObject (single object)
      • Date of publishing2021-10-06
      • Edition number1
      • Height (mm)10
      • Width (mm)450
      Related
      • Material mainPET
      • Material secondaryRubber
      • Designed inNorway
      • Manufactured inUnited States
      • Weight Net (Kg)1.03
      Classification
      • BIMobject CategoryFlooring - Entrance

      Region availability

      Europe North America
      Albania
      United States
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Serbia
      Slovakia
      Slovenia
      Spain
      Sweden
      Switzerland
      Ukraine
      United Kingdom