Publish your products
Heymat Strå Entrance Mat - Large
Heymat Strå Entrance Mat - Large
Heymat Strå Entrance Mat - Large
Heymat Strå Entrance Mat - Large
Heymat Strå Entrance Mat - Large
    Heymat

    Heymat Strå Entrance Mat - Large

    High quality doormat. The mat has a rough surface and a rubberized backing.

    • Good dirt-trapping and absorption properties
    • Good scraping effect
    • The backing prevents moisture from reaching the floor
    • Textile in 100% recycled material (PET)

    Strå is inspired by grass swaying in a warm summer breeze, beautifully illustrated by a soft, geometric design in a deep and delightful green. The three-dimensional pattern is both tactile and meditative, creating a calm atmosphere by your doorstep.

    Design: Kristine Five Melvær

    Specification
    • • Size 85x130 cm
      • The mat is highly durable and has excellent absorption and dirt-trapping properties
      • The mat is approximately 11 mm thick
      • The mat’s textile is made from 100% recycled plastic. The backing is made from non-slip SBR-rubber
      • The manufacturing process behind a Heymat involves numerous manual operations. This means that the mats may vary slightly in size, colour and appearance

      Maintenance

      The most effective way to clean the mat on a daily basis is with a vacuum cleaner, and it can also be shaken to get rid of sand or dirt.

      If the mat needs a more thorough cleaning, it can be rinsed with water.

    Technical specification
    • Unique ref.heymat-stra-entrance-mat-85x130cm
    • Product familyFloor
    • Product groupCarpets
    • TypeObject (single object)
    • Date of publishing2022-02-09
    • Edition number1
    • Height (mm)1300
    • Width (mm)850
    • Depth (mm)7
    Related
    • Material mainPET
    • Material secondaryRubber
    • Designed inNorway
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryFlooring - Carpets

    Region availability

    Europe North America
    Albania
    United States
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom