Publish your products
Wind Resistant Gutter
Wind Resistant Gutter
Wind Resistant Gutter
Wind Resistant Gutter
Wind Resistant Gutter
Wind Resistant Gutter

    Wind Resistant Gutter

    Box, Offset, Chamfer

    Hickman's Gutter Control is the premier solution for effective roof drainage, ensuring efficient water management to protect your building and enhance longevity. Key features include:

    • 30-year, 160 MPH Wind Warranty.
    • ANSI/SPRI GT-1 tested.
    • FM approved.*
    • Miami-Dade County approved.
    • Available profiles: Offset, Chamfer, Box.


    NOTE: FM Approved Design has an alternative bracket configuration.

    Specification
    • Testing

      • ANSI/SPRI GT-1 tested to comply with the Standard for Gutter Systems
      • Factory Mutual approved for wind uplift protection.
      • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

      Wind Warranty

      The 30-Year, 160 MPH Wind Resistant Gutter System Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 30 years, 160 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Hickman supplied materials.

      Finish Warranty

      • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
      • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
      • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
      • Please email Technical Services regarding pricing for Anodized finishes.

      Standard Sizes (Front/Bottom/Back)

      • 5.25”/5.25”/6.25”
      • 5.75”/5.75”/6.75”
      • 6.25”/6.25”/7.25”
      • 6.75”/6.75”/7.75”
      • 7.25”/7.25”/8.25”
      • 7.75”/7.75”/8.75”

      Cover Materials

      • 24 ga steel
      • 22 ga steel
      • .040” aluminum
      • .050” aluminum
      • .063” aluminum

      Colors

      Choose from a wide range of standard colors and finishes that meet your job requirements.

      Efficient Design

      • Accommodates the drainage of large roof areas.
      • 1-in. wide extruded aluminum internal bracket securely support larger volumes of water, as well as extreme snow and icing conditions. The bracket comes in two pieces and is adjustable to the proper size. Lok-Tite is provided and required to use with all brackets.
      • Manufactured to rigid tolerances and furnished per required drainage capacity/size.
      • Adapts easily to optional drainage bars or flow through gravel stops.
      • Pre-punch holes in the gutter eliminate the need for drilling; making for easier installation which accommodates the thermal expansion/contraction of the gutter.
      • Provided with fasteners and in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs.
      • 6" wide concealed splice plates allow for thermal movement of materials and provides a watertight seal at all joints.
      • Factory fabricated miters provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
    Technical specification
    • Unique ref.wind-resistant-gutter
    • Product familyRoof Gutter
    • Product groupWind Resistant Gutter
    • Date of publishing2026-09-25
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States