Publish your products
TruLight® 5000 Surgical Lights (TL550, Dual Head)
Hillrom
Archived

TruLight® 5000 Surgical Lights (TL550, Dual Head)

Trumpf Medical Lights

Optimal Lighting for Accurate Work

With innovations such as powerful LED technology, multi-lens matrixes, and adaptive light management, surgical and examination lights by Trumpf Medical allow the surgeon(s) to see better and work with less stress.

Overview

TruLight™ 5000 Surgical Light's design makes the light easy to operate and offers flexibility and multiple future options for your hospital. The automatic readjustment of the illumination level in typical working distances, the adjustable color temperature, and the possibility of camera integration all make this light versatile enough for any surgical application.

Highlights:

  • Consistent light distribution due to the multi-lens matrix
  • Enhanced flexibility through a tiered product portfolio
  • Versatility through adjustable color temperature and active shadow management
  • Automated and sterile control helps to improve ease of use
  • Designed for the OR, ED, Trauma Bay and Exam Room environments

Flexible in all situations

When time is of the essence, you can rely on the TruLight® 5500 Surgical Light. Simple to use and lightweight, the light can be easily positioned and adapted to meet the requirements of the procedure or operation. As a ceiling-mounted, boom-mounted or mobile solution, the TruLight® 5500 Surgical Light is able to accommodate any situation.

A wise investment

As an efficient OR light, the TruLight® 5500 Surgical Light bridges the gap between uncompromising light output and cost-effectiveness, providing clear added value over older lighting technologies such as halogen or gas discharge/high-intensity discharge (HID). The energy efficiency and durability of the LED light heads also make the TruLight® 5500 Surgical Light more environmentally friendly.

Optimal lighting conditions

The optical lighting system with a highly sophisticated multi-lens matrix provides for outstanding distribution of the emitted light, and ensures homogeneous light quality for both shallow and deep-cavity procedures. The arrangement of the LED elements and their orientation within the light head eliminates the need for readjustment during surgical procedures.


Hillrom

 

Specification
  • TruLight® Technical Specifications 5000 


    Illumination level Ec at 1 m (lx): 160,000

    Pattern size (d10) at 1 m: 6.3"/ 9.1" (16/23 cm)

    Color temperature (K): 3,500/4,000/4,500/5,000

    Color Rendering Index (Ra): max. 96

    Color temperature adjustable at control panel: Standard

    Average service life of the LEDs (h): > 60,000


    Hillrom



Technical specification
  • Unique ref.Trumpf-TruLight5000
  • Product familySurgical Lights
  • Product groupTruLight 5000
  • TypeObject (single object)
  • Date of publishing2018-08-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Medical Lighting
  • ETIM CodeEC002708
  • ETIM NameLamp for medical applications
  • UNSPSC nameMedical lamps
  • UNSPSC code39101602
  • CSI MasterFormat 2014 Code26 55 70
  • CSI MasterFormat 2014 TitleHealthcare Lighting
  • OmniClass Number23-35 47 11 21
  • OmniClass TitleSpecialized Lighting Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit