Publish your products
TruSystem® 7500 OR Table
Hillrom
Archived

TruSystem® 7500 OR Table

TruSystem® 7500 OR Table

Cutting-Edge Technology, Now and in the Future

Overview

The latest generation of the TruSystem® 7500 OR System Table has larger adjustment areas of the OR tabletops which allow for more flexibility in patient positioning. The overload protection and sensor-controlled collision recognition and avoidance options help to increase patient safety. The simple coupling point system allows for better ergonomics and time savings; the motorized shuttle enables efficient patient transfer within the surgical suite.

Advantages at a glance

Flexible
One surgical table to accommodate a variety of patients - maximum load of 880 lbs. (400 kg). 

Optimal Access
With the slim column design and longitudinal slide of up to 18 inches (460 mm), a maximum radiolucency of up to 5 ft. (1.53 m) can be achieved. 

Intuitive Coupling Point System
Attaching, replacing, and removing components is easy with the award-winning coupling point system – a self-aligning connect and lock system.

Intuitive to Operate
Continuous feedback upon every table adjustment for improved communication in the OR.

Patient Transfer
The motorized Power Shuttle allows precise patient transfer within the OR suite and enables optimal user ergonomics.

Reliable
The electromechanical drives in the tabletop and column enable precise positioning and long-term reliability.


Hillrom

Specification
  • Versions

    • TruSystem 7500 SM – Mobile Column
    • TruSystem 7500 SF – Stationary Column
    • TruSystem 7500 SB – Floor Mounted Column

    Maximum Load

    • 880 lbs (400 kg)

    Height Adjustment

    • Mobile Column - 20.1 in – 41.7 in (510 mm – 1,060 mm)
    • Stationary Column - 19.3 in - 40.9 in (490 mm - 1,040 mm)
    • Floor Mounted Column - 20.5 in – 42.1 in (520 mm – 1,070 mm)

    Lift

    • 21.7 in (550 mm)

    Trendelenburg / Reverse Trendelenburg

    • ± 45°

    Tilt

    • ± 30°

    Rotation Stationary Column

    • 360° (free rotation)

    Versions

    • Universal Tabletops
    • U26 H – two-parts, 6 motorized joints
    • U24 H – two-parts, 4 motorized joints
    • U14 H – one-part, 4 motorized joints

    Logitudinal Slide

    • U26 H/ U24 H 15.7 in (400 mm)
    • U14 H 18.1 in (460 mm)

    Adjustment Range of Leg Section Joints

    • + 90° / - 105°

    Adjustment of Lower Back Section Joints

    • U26 H + 90° / - 50°
    • U24 H + 90° / - 55°
    • U14 H + 90° / - 105°

    Adjustment of Upper Back Section Joints

    • U26 H + 90° / - 105°
    • U24 H + 90° / - 70°

    Versions

    • Special Tabletops
    • ST26 – two-parts, 6 motorized joints, Trendelenburg
    • ST14 – one-part, 4 motorized joints Trendelenburg
    • SQ14 – one-part, 4 motorized joints transversal slide

    Maximum Load

    • 793 lbs (360 kg)

    Longitudinal Slide

    • 15.7 in (400 mm)

    Transversal Slide SQ14

    • 6.9 in (176 mm)

    Trendelenburg ST26/ ST14

    • ± 20° (additional)

    Adjustment Range of Leg Section Joints

    • + 90° / - 105°

    Adjustment of Lower Back Section Joints

    • ST26 + 90° / - 50°
    • ST14/ SQ14 ± 90°

    Adjustment of Upper Back Section Joints ST26

    • + 90° / - 105°

    Hillrom

Technical specification
  • Unique ref.Trumpf-TruSystem7500
  • Product familyOR Tables
  • Product groupTruSystem7500
  • TypeObject (single object)
  • Date of publishing2018-08-29
  • Edition number1
  • Depth (mm)23.6
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_06_39
  • Uniclass 2015 DescriptionHospital beds
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-25 45 11 11
  • OmniClass TitlePatient Beds
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit