Publish your products
Ultimate-performance anchor rod for use with injection HIT-Z-R  HVAC
Ultimate-performance anchor rod for use with injection HIT-Z-R  HVAC
    Hilti

    Ultimate-performance anchor rod for use with injection HIT-Z-R HVAC

    Ultimate-performance anchor rod for use with injection (A4 SS) Features: 1) No hole cleaning required with HIT-HY 200 2) Very high loads in cracked concrete and seismic applications according to ICC-ES and ETA C2 approvals 3) Anchor system with HY 200 for diamond-cored holes – for quick drilling progress in reinforced concrete 4) Anchor system with HY 200, can be set in dry or wet concrete – suitable for a wide range of applications 5) Reliable and productive solution thanks to elimination of the hole cleaning process Applications: 1) Fastenings in cracked and uncracked concrete made with Hilti HIT-HY 200 2) Seismic anchoring applications (e.g. bracing of reinforced concrete buildings) 3) Anchoring structural steel connections (e.g. steel columns, beams)
    Specification
    • Material composition: Steel, zinc-plated (min. 5 µm) Base materials: Concrete (cracked), Concrete (uncracked) SAFEset: Yes
    Technical specification
    • Unique ref.anchor_HITZR
    • Product familyPost-installed Anchor fastener
    • Product groupAnchor rod capsulate adhesive anchor
    • TypeObject (single object)
    • Date of publishing2018-09-01
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings

    Region availability

    Europe Asia
    Belarus
    Kazakhstan
    Russia
    Ukraine
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit