Publish your products
Pipe ring MP-HI HVAC
Pipe ring MP-HI HVAC
    Hilti

    Pipe ring MP-HI HVAC

    Residential pipe ring Features: 1) Securely attached rubber inlay - no dropping out 2) Two-screw pipe ring with side swivelling mechanism 3) Safe click closure for easy and fast pre-fixing 4) Short connection boss for closer installation to wall or ceiling 5) Clamping range without gaps Applications: 1) Light-duty pipe installation up to 6" 2) Heating pipes 3) Gas distribution pipes 4) Waste water distribution pipes 5) Fastening drinking water pipes and heating pipes in residential and industrial construction
    Specification
    • Thread: M8, M10 Noise reduction: 17 dB (A) Temperature resistance: -40-110 °C
    Technical specification
    • Unique ref.pipering_MPHI
    • Product familyInstallation Pipe fixture
    • Product groupPipe rings
    • TypeObject (single object)
    • Date of publishing2018-09-01
    • Edition number2
    Related
    • Material mainSteel
    • Material secondaryRubber
    Classification
    • BIMobject CategoryHVAC - Hanging Systems

    Region availability

    Europe Asia
    Belarus
    Kazakhstan
    Russia
    Ukraine
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit