Publish your products
Firefront Radiation Double (EW) | FIRE-RESISTANT DOUBLE DOOR

Firefront Radiation Double (EW) | FIRE-RESISTANT DOUBLE DOOR

4.6 out of 5 stars4.6(5 reviews)

FIRE-RESISTANT DOUBLE DOOR

  • 30-60 minutes of fire resistance
  • Flexible configuration
  • Tested according to NEN 6069
  • Feasible as escape route (EN 179 / EN 1125)
Specification
  • DOOR SURFACE
    The surface of the door is composed of hollow steel profiles from the Forster Presto 50 series, with a filling of fire-resistant glazing and/or flat sandwich panels. The thickness of the door surface at the hollow steel profiles is 50 mm and, depending on the configuration, stile faces of 70 to 150 mm can be achieved.

    STANDARD SPECIFICATIONS

    • Application: Hotels, hospitals, schools, museums, theatres, libraries, etc.
    • Suitable for: High frequency of use
    • Fire resistance: EW60; 60 minutes on both sides
    • Test result: Tested at Efectis according to standard NEN 6069 and the Buildings Decree
    • Max. clear width/height: Dependent on the configuration (see table of drawings)
    • Hollow tube frame: Forster Presto 50 profiles, powder-coated in any desired standard RAL colour
    • Glazing: Provides 30 or 60 minutes of fire-resistance
    • Fire-resistant panels: Steel plating, powder-coated in any desired RAL colour

    Material thickness: Hollow tube frame 1.5 mm / Panels 17 mm / Glazing is dependent on supplier and fire resistance

    • Weight per m2: 30-50 kg, depending on the fire resistance

    POSSIBILITIES

    The door is routinely constructed as stop door, temporary door or swing door.

    Sidelights
    If the maximum width of the door surface to be used does not fully cover the entire opening in a fire-resistant manner, a sidelight can be added to one or both sides of the wicket door. Sidelights can also be equipped with fire-resistant glazing and/or fire-resistant panels to ensure that the entire construction provides 60 minutes of fire resistance.

    Transom light
    If the maximum height of the door surface to be used does not fully cover the entire height of the opening in a fire-resistant manner, a transom light can be placed above the structure. This enables the effective height of the fire-resistant structure to be increased to 4400 mm.

    OPTIONS

    • Emergency function: Escape door including hinges and locks, in accordance with EN 179 / 
      EN 1125
    • Locking: Motorized lock; Lock position signalling
    • Access technology: Locking/unlocking; Day/night position; Optional card readers for opening escape doo


Technical specification
  • Unique ref.firefront-radiation-double
  • Product familyFirefront
  • Product groupFirefront Double
  • TypeObject (single object)
  • Date of publishing2020-11-09
  • Edition number1
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit