Publish your products
ST 500 garage sliding door
Hörmann
Archived

ST 500 garage sliding door

4.5 out of 5 stars4.5(6 reviews)
Hörmann collective garage sliding door ST 500 Possible styles: 402, 403, 412, 413, 414, 432, 433, 420, 422, 440, 470, 480, 405, 400 With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-SGT-0.11.0 Unfinished structural opening (width x height): 2250-6000 x 2000-3000 mm Application areas: Collective garages, underground garages, night doors
Specification
  • Pre-assembled door frame made of square tubes (100 x 40 mm) and the top guide rail are included in the scope of delivery. Door leaf guided by guide rollers with ball-bearing at top and bottom. Door locking: The door is locked via the operator. Seals Front and rear closing edge with rubber seal as trap protection. Surface protection: As standard, galvanized frame profiles have primer powder coating in White aluminium based on RAL 9006. Application areas: Collective garages, underground garages, night doors
Technical specification
  • Unique ref.3539
  • Product familyCollective garage doors
  • Product groupSliding doors ST 500
  • Date of publishing2022-04-01
  • Edition number1
  • Height (mm)3000
  • Width (mm)6000
Related
  • Material mainGalvanized steel
  • Material secondaryGalvanized steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Garage
  • IFC classificationDoor
  • UNSPSC nameMetal doors
  • UNSPSC code30171505
  • Uniclass 2015 CodeSs_25_30_20_77
  • Uniclass 2015 DescriptionSliding doorset systems
  • CSI MasterFormat 2014 Code08 13 00
  • CSI MasterFormat 2014 TitleMetal Doors
  • OmniClass Number23-17 11 13 19
  • OmniClass TitleSliding Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit