Publish your products
Ecopact® Artevia® Color - HDOS 330
Ecopact® Artevia® Color - HDOS 330
    Holcim

    Ecopact® Artevia® Color - HDOS 330

    ECOPact® Artevia® Color Colour pigments can be added to any of the four signature finishes or can be used to enhance the style of any standard concrete. ECOPact Artevia Color is available in 15 expertly selected colours designed to meet the needs of your project. Artevia colours are uniform throughout concrete. Other methods of colouring concrete apply colour to the surface only. This can wear overtime, expecting the uncoloured concrete. Artevia integral colours do not fade. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Specification
    • ECOPact® Artevia® Color - HDOS 330 (HM-20/B/20/X0)

      ECOPact Artevia Color is a continuous concrete paving made with HM-20/B/20/X0 Artevia Color concrete from LAFARGEHOLCIM, with 12 cm thick, mass colored, manufactured in a central with determined and controlled dosage and with polypropylene fibers included. On firm not included in the price, including preparation of the base, spreading, smoothing, application of additives, curing, proportional part of joints, application of protective resin after cleaning (gloss or matte), executed by LAFARGEHOLCIM certified applicators, totally finished, measure the surface executed on site.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Technical specification
    • Unique ref.Ecopact_artevia_color_HDOS330
    • Product familyECOPact Artevia
    • Product groupConcrete
    • TypeBuilding Material
    • Date of publishing2022-02-23
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_85_14
    • Uniclass 2015 DescriptionConcrete flooring and decking products
    • OmniClass Number23-13 31 13
    • OmniClass TitleReady Mixed Concrete

    Region availability

    Europe
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit