Publish your products
Interna-Rail® Klear Glass Railing System
Hollaender

Interna-Rail® Klear Glass Railing System

Hollaender’s KLEAR™ railing system for glass offers architects and owners another option when specifying or designing glass railing systems. They provide two very desirable features:

  • Transparency
  • Visibility

This system uses the glass infill up to the 42" height requirement and does not have a top cap on the glass: The glass is held at the post—not top and bottom—thus minimizing the number of horizontal rails in the system and maximizing visibility.

Posts are attached with a grab rail or handrail at 36" above the walking surface on level, ramp, and stair railings.

While maintaining structural integrity, this glass railing with no top cap provides more visibility than competitive railing systems.

Technical specification
  • Unique ref.interna-rail-klear-glass-railing-system
  • Product familyRailings
  • Product groupKLEAR™
  • TypeObject (single object)
  • Date of publishing2017-01-27
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • UNSPSC nameRails
  • UNSPSC code301031
  • Uniclass 2015 CodePr_25_30_36_03
  • Uniclass 2015 DescriptionAluminium handrails
  • CSI MasterFormat 2014 Code10 26 16.16
  • CSI MasterFormat 2014 TitleProtective Corridor Handrails
  • OmniClass Number23-17 25 13
  • OmniClass TitleHandrails

Region availability

North America
United States