Publish your products
H5JC partition
H5JC partition
H5JC partition
    Archived

    H5JC partition

    The H5 Hanging panels demountable partition offers an high-end esthetic with panels suspended onto the aluminium frame with variable width of horizontal or vertical gap between the panels. Fully demountable, changes are possible without any deterioration of the associated components.
    Specification
    • Std dimensions
      Thickness 60mm
      Height 3000mm*
      *upon request

      Fillings
      Single or double panels

      Coatings
      Melamine faced
      Laminated boards with 4 sides edging strips

      Acoustic
      40 dB Rw
      38 dB Rw+c

    Technical specification
    • Unique ref.H5JC
    • Product familyCloisons amovibles H5
    • Product groupCloison H5JC
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)8400
    • Width (mm)6000
    • Depth (mm)60
    Related
    • Material mainAluminium
    • Material secondaryOther
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)27
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit