Publish your products
Cord and Cable Reels, White Industrial Reel with HBL5369C, 45' 12/3, Yellow - HBLI45123C20

Cord and Cable Reels, White Industrial Reel with HBL5369C, 45' 12/3, Yellow - HBLI45123C20

by Hubbell Wiring Device-Kellems 

Industrial Power Cord Reels

Features

  • Durable, Corrosion Resistant Cast Aluminum Construction
    UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications 
Specification
  • General
    Cable Length:  45 Ft
    Cable Type:  #12/3 SJO
    Series:  inREACH
    UPC:  783585669182

    Electrical Ratings
    Current / Amperage Rating:  20 A
    Voltage Rating:  250 VAC
    Voltage Rating Description:  250 VAC

    Conductor Related
    Number Of Wires:  3-Wire

Technical specification
  • Unique ref.Cord-and-Cable-Reels-HBLI45123C20
  • Product familyCable / Cord / Hose Reels
  • Product groupCord Reels
  • TypeObject (single object)
  • Date of publishing2019-07-16
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectric Distribution
  • UNSPSC nameCable reels
  • UNSPSC code26121635
  • Uniclass 2015 CodePr_65_52_38
  • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 17 11
  • OmniClass TitleElectrical Cable Reels

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit