Publish your products
Stamped Steel 4-inch Recessed Floor Box for use in Concrete

Stamped Steel 4-inch Recessed Floor Box for use in Concrete

The CFBS1R4SFBCR is a multi-service box stamped steel box with an epoxy coating with concentric knock outs for both power and low voltage services. Knockouts on the on the low voltage side of the box can be removed and replaced with a 2 inch threaded conduit hub (CFBHUB2 sold separately). Epoxy coating makes box suitable for on grade use
Technical specification
  • Unique ref.hubbell-CFBS1R4SFBCR
  • Product familyFloor Boxes
  • Product groupFloor Box - Recessed
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)6
  • Width (inches)6.32
  • Depth (inches)6.32
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303

Region availability

North America
United States