Publish your products
Gangable AV Wall Box - 3 Gang - HBL986

Gangable AV Wall Box - 3 Gang - HBL986

The Hubbell Gangable AV Wall Boxes are the ideal solution for in wall applications requiring AV, data and power. Concentric 1”- 2” knockouts combined with a 4 inch depth facilitate easy installation of AV cables incorporating pre-connectorized heads and bend radii required for high performance Category 6 and 6A cables.

Specification
  • FEATURES

    • Knockouts from ½ inch up to 2 inch
    • Raised ground provisions in each gang
    • Accept low voltage partition (HBL989)
    • NEMA spaced device mounting accepts industry standard wallplates
    • 4 inch deep to accept practically any device
    • Built in stud mounting brackets
    • Adjustable stud brackets to accommodate different stud and sheetrock thicknesses
    • Adjustable far side support

    SPECIFICATIONS

    • cULus
    • Suitable for masonry application
Technical specification
  • Unique ref.hubbell-gangable-av-wallbox-HBL986
  • Product familyWall / Furniture / Ceiling Products
  • Product groupWall Box
  • TypeObject (single object)
  • Date of publishing2017-11-14
  • Edition number1
  • Height (inches)4.21
  • Width (inches)5.87
  • Depth (inches)4
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States