Publish your products
Round PVC Floor Box, Single or Multi-Service, Concrete

Round PVC Floor Box, Single or Multi-Service, Concrete

PFB1 -- Round PVC Floor Box, Single or Multi-Service, Concrete

Hubbell round non-metallic Floor Boxes offer an economical solution for single and multi-service applications. These Floor Boxes accept non-metallic and brass covers and flanges.
Specifications:
  • Plastic Floor Box Version - Round
  • Minimum Depth of Pour - 3.00" (76.2)
  • Plastic Floor Box Item - Round Floor Box
  • Material - PVC
  • Dimension A - 5.00" (127.0) Internal Diameter
  • Dimension B - 6.00" (152.4)
  • Listings - UL Listed File #E92074
  • Overall Cubic Inch Capacity - 100 cubic inches (1638.7 cm3) or 19.5 cubic inches (319.5 cm3) per inch of depth (prior to cutting level to floor)
  • PFB Hubs - Four entry hubs, two 1" & two 3/4"
  • PFB Conduit Selection - Accepts 1/2", 3/4" and 1" schedule 40 and schedule 80 rigid PVC conduit and ENT tubing.
  • Note: Accepts steel conduit if female adapter PVC fittings are used. Use catalog number PFBYA1 3/4" "Y" adapter to feed parallel runs.
  • UPC Number:78358534275
  • Weight in LBs: 2.15

Product Specifications:
  • Floor Box Application: Round PVC, Multi-Service
  • Floor Box Item: Floor Box
  • Unit Package: Single
  • Order Quantity: Carton of 1

Technical specification
  • Unique ref.systemone-PFB1
  • Product familyFloor Boxes
  • Product groupFloor Box - Flush
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)5.97
  • Width (inches)7.08
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303

Region availability

North America
United States