Publish your products
SystemOne Fire-Rated Poke Through, 4x4

SystemOne Fire-Rated Poke Through, 4x4

Hubbell SystemOne is an innovative system that provides consumers with the flexibility to create personal solutions for the most demanding multi-service applications for both flush in-floor boxes and fire-rated poke-throughs. Hubbell SystemOne features a unique universal cover assembly and a wide variety of application sub-plates that install on both Hubbell flush floor boxes and fire-rated poke-throughs. Whatever the application, Hubbell SystemOne delivers a consistent, aesthetic and functional solution for applications “in-the-floor” or "through-the-floor" for power, voice, data, and A/V requirements.

SystemOne Features
  • "Step down" installation clips allow the fitting to be removed from the floor from above.
  • Stationary fire barrier expands during fire conditions to provide upper fire seal.
  • Flared conduit exit facilitates proper cable pulling and bend radius.
  • Adjustable fire barrier accommodates concrete floor thickness from 2¼" to 7".
  • Features 3)3/4" E.M.T. conduit tubes for increased cable capacity.
Technical specification
  • Unique ref.systemone-S1PT4X4BL
  • Product familyFire Rated Poke Through
  • Product groupFire Rated Poke Through - Flush
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303

Region availability

North America
United States