Publish your products
Oak Thalen N314l
Oak Thalen N314l
Oak Thalen N314l
Oak Thalen N314l
Oak Thalen N314l
Oak Thalen N314l
    HUBLER

    Oak Thalen N314l

    In our Bois Bruts collection, you'll find cabinetmaking-quality oak on a kraft underlay (Legnostrat). This wood species is also available with wood underlay (Bilegno) and non-woven underlay (Legnoflex).
    Specification
    • Type of wood : Natural wood, Wood species : oak, Underlay : Legnostrat - Kraft, Dimensions : 305x125cm, Depth : 10/10mm
    Technical specification
    • Unique ref.panneau-deco-chene-dosse-qualite-ebenisterie-N314l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France